Search for products and application options
Products
Solutions
Digital Assistants
Support
Focus Topics
Career & Company
Österreich | EN
Contact
+43 7229 24 24 4
Find contact person
Contact form
Products
Solutions
Digital Assistants
Support
Focus Topics
Career & Company
Österreich | EN
Contact
Close menu
Products
Solutions
Digital Assistants
Support
Focus Topics
Career & Company
Home
/
Products
/
Manual Handling
/
Vacuum Tube Lifters
/
Spare Parts Vacuum Tube Lifters Jumbo
/
DR 230x23 2K-MOS EPDM-20/78
Back to product family
Please try again later or contact your local contact person.
DR 230x23 2K-MOS EPDM-20/78
Part no.:
11.03.13.10164
Sealing ring
Schmalz Companies
Select your Schmalz Company in one of the following regions:
Regions
Australia & New Zealand
English
Benelux
Nederlands
Deutsch
Français
English
Canada
English
Français
Česká republika
Čeština
Deutsch
English
中國 China
中文
English
Deutschland
Deutsch
English
España
Español
English
France
Français
English
Great Britain
English
India
English
Italia
Italiano
Deutsch
English
日本 Japan
日本語
English
한국 Korea
한국어
English
México
Español
English
Österreich
Deutsch
English
Polska
Polski
English
Россия Russia
Русский
English
Schweiz
Deutsch
Français
Italiano
English
South East Europe
Slovenščina
Српски
Hrvatski
English
Deutsch
Suomi
Suomi
English
Sverige
Svenska
English
Türkiye
Türkçe
English
United States
English
Español
Vietnam
Tiếng Việt
English
Australia & New Zealand
English
Benelux
Nederlands
Deutsch
Français
English
Canada
English
Français
Česká republika
Čeština
Deutsch
English
中國 China
中文
English
Deutschland
Deutsch
English
España
Español
English
France
Français
English
Great Britain
English
India
English
Italia
Italiano
Deutsch
English
日本 Japan
日本語
English
한국 Korea
한국어
English
México
Español
English
Österreich
Deutsch
English
Polska
Polski
English
Россия Russia
Русский
English
Schweiz
Deutsch
Français
Italiano
English
South East Europe
Slovenščina
Српски
Hrvatski
English
Deutsch
Suomi
Suomi
English
Sverige
Svenska
English
Türkiye
Türkçe
English
United States
English
Español
Vietnam
Tiếng Việt
English
Your region is not listed?
Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.
English
Deutsch
Español
Français
Italiano
The URL you are trying to access is not in the correct language or country context.
The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.
Switch to user-specific channel
Contact Schmalz
+43 7229 24 24 4
Find contact person
Contact form
0 products successfully added to cart
View more products
Go to shopping cart