DEF-35-F-JU-F
Part no.: 11.01.40.00010
Rotary inlet lifter Jumbo
Design Data
Design Data
| Attribute | Value |
|---|---|
| L | 67 mm |
| B | 105 mm |
| H | 111 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Lift capacity | 35 kg |
| Weight | 1,75 kg |
| Category | Lifting unit |
Part no.: 11.01.40.00010
Rotary inlet lifter Jumbo
| Attribute | Value |
|---|---|
| L | 67 mm |
| B | 105 mm |
| H | 111 mm |
| Attribute | Value |
|---|---|
| Lift capacity | 35 kg |
| Weight | 1,75 kg |
| Category | Lifting unit |