DEF-F-JU-F
Part no.: 11.01.44.00001
Rotary inlet lifter Jumbo
Design Data
Design Data
Attribute | Value |
---|---|
L | 67 mm |
B | 105 mm |
H | 111 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Weight | 1,75 kg |
Category | Lifting unit |
Part no.: 11.01.44.00001
Rotary inlet lifter Jumbo
Attribute | Value |
---|---|
L | 67 mm |
B | 105 mm |
H | 111 mm |
Attribute | Value |
---|---|
Weight | 1,75 kg |
Category | Lifting unit |