BE-27-F-BEW-EVE-BATT
Part no.: 11.01.44.00010
Operating unit for vacuum tube
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 135 mm |
| H | 246 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Lift capacity | 27 kg |
| Weight | 1,67 kg |
| Category | Operating unit |
Documentation
Documentation

