SIEB G1/8x3.5 MS 0.27/0.15 ISKT
Part no.: 10.05.03.00008
Screen
Thread G | G1/8 |
Length L | 3.5 (mm) |
Material | Brass |
Mesh size | 0.27 (mm) |
Wire diameter | 0.15 (mm) |
Documentation
Documentation
Part no.: 10.05.03.00008
Screen
Thread G | G1/8 |
Length L | 3.5 (mm) |
Material | Brass |
Mesh size | 0.27 (mm) |
Wire diameter | 0.15 (mm) |