VCDR 124x124x10 VCBL-R
Part no.: 10.01.12.05422
Sealing frame
Length L | 124 (mm) |
Width B | 124 (mm) |
Height H | 10 (mm) |
Suction cup material | Cellular rubber MOS |
Utilization design | Vacuum block VCBL-R |
Documentation
Documentation
Part no.: 10.01.12.05422
Sealing frame
Length L | 124 (mm) |
Width B | 124 (mm) |
Height H | 10 (mm) |
Suction cup material | Cellular rubber MOS |
Utilization design | Vacuum block VCBL-R |