- NEW
VCMC-K1-HZ-MC-SETx118.4
Part no.: 10.01.12.05739
Mechanical clamp for narrow and frame parts, 1-circuit console
| Shape | |
| Height H | 118.4 (mm) |
| Stroke Z | 10 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 171,5 mm |
| B1 | 132 mm |
| H | 118,4 mm |
| H1 | 118,4 mm |
| L | 185 mm |
| L1 | 170 mm |
| X1 | 50 mm |
| X2 | 85 mm |
| X3 | 100 mm |
| Z (Stroke) | 10 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Shape | |
| 1.000 N |
Documentation
Documentation





