Schmalz

Ordering information

The spring plunger FSTI is delivered as a ready-to-connect product.

Please try again later or contact your local contact person.

FSTI G3/8-AG G1/8-AG 50

Part no.: 10.01.02.00996

Spring plunger with internal damping spring and height compensation

Industries: Automotive | Universal

Suction cup connectionG3/8"-M
Product familyFSTI
Spring stroke Z50 (mm)
Tightening torque (max)40 (Nm)
Product information
Design Data
Design image
Attribute Value
G1 G1/8"-M
G2 G3/8"-M
G3 M18x1.5-M
H 163  mm
H2 54  mm
LG1 6,5  mm
LG2 8  mm
LG3 91  mm
SW1 27  mm
SW2 13  mm
SW3 19  mm
Z (Stroke) 50  mm
Technical Data
Attribute Value
Spring rate 0,1  N/mm
Spring pretension 2,3  N
Spring force center 4,7  N
Vertical load 1.000  N
Horizontal load 700  N
Tightening torque (max) 40  Nm
Weight 230  g
Operating temperature 0 ... 80 °C
Product family FSTI
Note: Spring force: Referred to 50 % of operating stroke Vertical loading: Maximum static loading Horizontal stress: The specification of the horizontal stress refers to the lower edge of the plunger with extended spring. It is a maximum static stress and it impairs the spring compression and extension in horizontal position
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Accessories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart