- NEW
FINGER-SPARE-UNIT 3CA IND
Part no.: 10.13.04.00603
Finger module spare unit for finger module mGrip
Industries: Logistics
| Number of folds | 3 |
| Shape | Compact angled tip |
| Application | Industrial |
| Weight | 38 (g) |
| Utilization design | mGrip Basic |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 44,9 mm |
| H | 70,3 mm |
| L | 29 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Number of folds | 3 |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation


