HTS-A2 SGM-HP 50 OP
Part no.: 10.01.17.00568
Holder system
Connection 1 | Bolt with slot Ø19mm |
Utilization design | Magnetic gripper SGM-HP |
Size | 50 |
Design Data
Design Data

Attribute | Value |
---|---|
B | 29 mm |
d | 5,5 mm |
D | 19 mm |
H | 9,9 mm |
H1 | 37,8 mm |
H2 | 6 mm |
H3 | 27,9 mm |
H4 | 26,8 mm |
L | 110 mm |
X1 | 100 mm |
Y1 | 15 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Size | 50 |
Material | Aluminum |
Weight | 87,9 g |
Size | 50 |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation