ST G2-AG 60 ST-VZ
Part no.: 10.08.03.00121
Hose sleeve
| Material | Steel |
| Surface | galvanised |
| Thread G1 | G2"-M |
| Outside diameter D | 60 (mm) |
| Length L | 90 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D | 60 mm |
| G1 | G2"-M |
| L | 90 mm |
Part no.: 10.08.03.00121
Hose sleeve
| Material | Steel |
| Surface | galvanised |
| Thread G1 | G2"-M |
| Outside diameter D | 60 (mm) |
| Length L | 90 (mm) |
| Attribute | Value |
|---|---|
| D | 60 mm |
| G1 | G2"-M |
| L | 90 mm |