SIEB 11x1 MS-A2 280 0.28/0.16
Part no.: 10.07.01.00309
Screen protects the vacuum system from contamination
Industries: Packaging
| Outside diameter D | 11 (mm) |
| Length L | 1 (mm) |
| Material | Brass / stainless steel |
| Filter pore size | 280 (µm) |
| Mesh size | 0.28 (mm) |
| Wire diameter | 0.16 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D | 11 mm |
| L | 1 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Filter pore size | 280 µm |
| Material | Brass / stainless steel |
| Weight | 0,4 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
