SUF 40 HT1-60 SC050
Part no.: 10.01.01.13995
Flat suction cup (round) f. process- safe handling of smooth or slightly rough surfaces
Size | 40 |
Suction cup material | High temperature material HT1 |
Material hardness [Shore A] | 60 (Shore A) |
Design Data
Design Data

Attribute | Value |
---|---|
d1 | 17,2 mm |
d | 11 mm |
Dk | 24,8 mm |
Dmax(S) | 44 mm |
Ds | 40 mm |
H | 16 mm |
H2 | 6,8 mm |
H3 | 9,3 mm |
Z (Stroke) | 4 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Suction force (-600mbar) | 61 N |
Pull-off force | 61 N |
Volume | 3,8 cm³ |
Workpiece radius min. (convex) | 50 mm |
Size | 40 |
Interface nipple family | SC050 |
Suction cup material | High temperature material HT1 |
Material hardness [Shore A] | 60 Shore A |
Weight | 8,5 g |
Product family | SUF |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.