DR-SPU 210 NBR-55
Part no.: 10.01.01.01089
Sealing ring for suction plate SPU
| Size | 210 |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 55 (Shore A) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d2 | 163 mm |
| Ds | 210 mm |
| Dmax(S) | 220 mm |
| H | 25,5 mm |
| Z (Stroke) | 8 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Size | 210 |
| Material hardness [Shore A] | 55 Shore A |
| Suction cup material | Nitrile rubber NBR |
| Weight | 247,1 g |
| Product family | DR-SPU |
Documentation
Documentation
