DR-SPL-HT 35 ST
Part no.: 10.01.23.00022
Rubber seal for SPL suction cup
Size | 35 |
Suction cup material | Silicate fabric ST |
Design Data
Design Data

Attribute | Value |
---|---|
d | 16 mm |
D | 47 mm |
L | 0,8 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Size | 35 |
Suction cup material | Silicate fabric ST |
Weight | 1,8 g |
Product family | DR-SPL-HT |
Documentation
Documentation