RECBi 24V-DC NC UNI 1C MATCH
Part no.: 10.02.03.00401
Pneumatic Vacuum Generator for End-of-Arm Ecosystem MATCH
Voltage DC | 24 V - DC |
Control valve | Normally closed |
Additional function area gripper | Universal connection |
Utilization | DIO / IO-Link |
Version | Quick-change system MATCH |
Design Data
Design Data

Attribute | Value |
---|---|
B | 75 mm |
D | 75,5 mm |
D1 | 86,2 mm |
Dmk | 50 mm |
G1 | M6-F |
H | 62 mm |
H1 | 74,5 mm |
H2 | 25 mm |
H3 | 19 mm |
L | 107,5 mm |
L2 | 70 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Additional function area gripper | Universal connection |
Voltage DC | 24 V - DC |
Suction rate (max.) | 52,5 l/min |
Max. vacuum | 850 mbar |
Control valve | Normally closed |
Rated power | 1 W |
Voltage | 24V - DC |
Rated current | 0 A |
Pressure range (operating pressure) [bar] | 3.00 ... 7.00 bar |
Operating temperature | 0 ... 50 °C |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
Software
Software
The matching software for this product is available in this section.
Documentation | Language |
---|---|
English |