Schmalz

Accessoires FXP/FMP

Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Industry sector

1 - 10 from 38 results

SCHL-AN W 60-79x79x45 FMP

Part no.: 10.01.38.00300

Hose connector - 90° pre-assemb

Length L79 (mm)
Width B79 (mm)
Height H45 (mm)
Hole spacing X162 (mm)
Hole spacing Y150 (mm)
Outside diameter D60 (mm)
Utilization designVacuum area gripping system FMP
SCHL-AN 60-79x79x45 FMP

Part no.: 10.01.38.00301

Hose connector - straight pre-assemb

Length L79 (mm)
Width B79 (mm)
Height H45 (mm)
Hole spacing X162 (mm)
Hole spacing Y150 (mm)
Outside diameter D60 (mm)
Utilization designVacuum area gripping system FMP
VRS-PL 79x79x12 SPZ G2-IG

Part no.: 10.01.21.01280

Sealing plate - pre-assembly

Length L79 (mm)
Width B79 (mm)
Height H12 (mm)
Thread G1G2"-F
Utilization designSchmalz palletizer
SCHL-AN 32-79x79x40 FMP

Part no.: 10.01.38.00298

Hose connector - straight pre-assemb

Length L79 (mm)
Width B79 (mm)
Height H40 (mm)
Hole spacing X162 (mm)
Hole spacing Y150 (mm)
Outside diameter D32 (mm)
Utilization designVacuum area gripping system FMP
SCHL-AN W 60-79x79x45 FMP-S

Part no.: 10.01.38.03983

Hose connector - 90° pre-assemb

Length L79 (mm)
Width B79 (mm)
Height H45 (mm)
Hole spacing X162 (mm)
Hole spacing Y150 (mm)
Outside diameter D60 (mm)
Utilization designVacuum area gripping system FMP-S
SCHL-AN 32-79x79x40 FMP-S

Part no.: 10.01.38.03581

Hose connector - straight pre-assemb

Length L79 (mm)
Width B79 (mm)
Height H40 (mm)
Hole spacing X150 (mm)
Hole spacing Y162 (mm)
Outside diameter D32 (mm)
Utilization designVacuum area gripping system FMP-S
SCHL-AN W 32-79x79x29 FMP-S

Part no.: 10.01.38.04297

Hose connector - 90° pre-assemb

Length L79 (mm)
Width B79 (mm)
Height H29 (mm)
Hole spacing X162 (mm)
Hole spacing Y150 (mm)
Outside diameter D32 (mm)
Utilization designVacuum area gripping system FMP-S
SCHL-AN 60-79x79x45 FMP-S

Part no.: 10.01.38.03582

Hose connector - straight pre-assemb

Length L79 (mm)
Width B79 (mm)
Height H45 (mm)
Hole spacing X150 (mm)
Hole spacing Y162 (mm)
Outside diameter D60 (mm)
Utilization designVacuum area gripping system FMP-S
SCHL-AN W 32-79x79x29 FMP

Part no.: 10.01.38.00299

Hose connector - 90° pre-assemb

Length L79 (mm)
Width B79 (mm)
Height H29 (mm)
Hole spacing X162 (mm)
Hole spacing Y150 (mm)
Outside diameter D32 (mm)
Utilization designVacuum area gripping system FMP
VENT-EINH 8/6 NC 24V-DC

Part no.: 10.01.21.02405

Valve unit

ConnectionHose 8/6
Control valveNormally closed
Utilization designVacuum area gripping system FXP-FMP

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart