- EFFICIENT
SB 325 265 3 IE3-TYP3
Part no.: 10.04.01.00073
Vacuum Blower for high suction rate
Suction rate (50 Hz) | 325 (m³/h) |
Suction rate (60 Hz) | 390 (m³/h) |
Vacuum (50 Hz) | 265 (mbar) |
Vacuum (60 Hz) | 245 (mbar) |
Rated power at 50 Hz | 3 (kW) |
Rated power at 60 Hz | 3.6 (kW) |
Voltage at 50 Hz | D200 V / Y350 V ±10 % |
Voltage at 60 Hz | D220 V / Y380 - 400 V ±10 % |
Voltage 60 Hz | S069 |
Version | IE3:JPN/KOR/BRA |
Approval | IE3 |
Weight | 42.5 (kg) |
Color | RAL 7035 Light grey |
Design Data
Design Data

Attribute | Value |
---|---|
B | 370 mm |
B1 | 439 mm |
d | 10,2 mm |
D2 | 60 mm |
G1 | G2"-F |
H | 426 mm |
L | 494 mm |
X1 | 290 mm |
Y1 | 290 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Suction rate (50 Hz) | 325 m³/h |
Suction rate (50 Hz) | 5.416,6 l/min |
Suction rate (60 Hz) | 390 m³/h |
Vacuum (50 Hz) | 265 mbar |
Vacuum (60 Hz) | 245 mbar |
Protection type IP | IP 55 |
Rated power at 50 Hz | 3 kW |
Rated power at 60 Hz | 3,6 kW |
Voltage at 50 Hz | D200 V / Y350 V ±10 % |
Voltage at 60 Hz | D220 V / Y380 - 400 V ±10 % |
Sound pressure level at 50 Hz | 70,1 dB(A) |
Sound pressure level at 60 Hz | 71 dB(A) |
Weight | 42,5 kg |
Version design | IE3-TYP3 |
Version | IE3:JPN/KOR/BRA |
Product family | SB |
Performance Data
Performance Data
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation