HP-HT 2M8 56 HT-A3
Part no.: 10.07.06.00733
Adapter for profile connection of the tooling holders
Industries: Universal
| Shape | Universal holder |
| 2x screws M8 | |
| Width B | 56 (mm) |
| Utilization design | Holder tooling ball head 28.5 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 56 mm |
| D | 28.5 mm |
| d1 | 8.4 mm |
| H | 18 mm |
| H1 | 50 mm |
| L | 14 mm |
| L1 | 26 mm |
| Y1 | 42 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Weight | 98 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation

