Schmalz

Ordering information

The holders for suction cups HT-SG I are delivered as a ready-to-connect product.

 

Available accessories: push-in fittings STV-GE

Please try again later or contact your local contact person.

HT-SG A3 I 10 31 G3/8-AG AV

Part no.: 10.07.06.00595

Holder for suction cup

Industries: Automotive | Metal

Connection 1Ball head 28.5 mm
Shapeintegrated nozzle
Suction cup connectionG3/8"-M
Product familyHT-SG-I
Additional functionAtmospheric ventilation
Product information
Design Data
Design image
Attribute Value
B 31  mm
B1 73  mm
B2 32  mm
D 28.5  mm
G2 G3/8"-M
G4 G1/8"-F
H 24.5  mm
H1 63.8  mm
L 45.5  mm
L1 80  mm
L2 67  mm
L3 13  mm
LG2 22  mm
SW1 22  mm
Technical Data
Attribute Value
Weight 156.7  g
Product family HT-SG-I
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Accessories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart