HTS-A5 SGM-HP 50 OP
Part no.: 10.01.17.00564
Holder system
Industries: Automotive | Universal
| Connection 1 | Ball head 32 mm |
| Utilization design | Magnetic gripper SGM-HP |
| Size | 50 |
Design Data
Design Data

| Attribute | Value |
|---|---|
| B | 29 mm |
| d | 5.5 mm |
| D | 32 mm |
| H | 9.4 mm |
| H1 | 50 mm |
| H2 | 6 mm |
| H3 | 30.9 mm |
| H4 | 35 mm |
| L | 110 mm |
| X1 | 100 mm |
| Y1 | 15 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Size | 50 |
| Material | Aluminum |
| Weight | 112 g |
| Size | 50 |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
