Schmalz

Ordering information

Vacuum pump EVE-TR-X is delivered as a ready to connect product.

 

Available spare parts: filter insert, set of parts subject to wear

Available accessories: vacuum regulation valve

Please try again later or contact your local contact person.

EVE-TR-X 100 AC3 IE3-TYP2 VBV

Part no.: 10.03.01.00332

Oil-free pump with const. suct. rate robust, requ. little maintenance long service life, cont. operation

Industries: Automotive | Electronics | Food | Glass | Metal | Packaging | Plastics | Solar | Wind Energy | Wood

Current typeThree phase A.C.
Voltage at 60 HzYY230 / Y460 V ±10 %
Voltage 60 HzS067
Voltage at 60 Hz optimalD208 V ±10 % (without IE3)
Suction rate (60 Hz)112 (m³/h)
Vacuum (60 Hz)-900 (mbar)
VersionIE3:US/CAN
withVacuum-limitter valve
Rated power at 60 Hz3.6 (kW)
ApprovalUL/CSA
Weight108 (kg)
ApprovalUL/CSA
Product information
Design Data
Design image
Attribute Value
B 470  mm
B2 107.5  mm
d 12  mm
G3 G1-1/2"-F
G5 M8-F
H 336  mm
L 851  mm
L2 140  mm
X1 398  mm
Y1 245  mm
Y2 122.5  mm
Technical Data
Attribute Value
Suction rate (60 Hz) 112  m³/h
Voltage at 60 Hz YY230 / Y460 V ±10 %
Rated power at 60 Hz 3.6  kW
Weight 108  kg
Protection type IP IP 55
Supply voltage AC3
Product family EVE-TR-X
Noise level according to DIN EN ISO 3744 (uncertainty factor KpA = 3 dB(A)), interval of 1 m, at medium load, both connection sides piped
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Spare parts

Accessories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart