GP 8 SCPS 07..15 G2
Part no.: 10.02.02.04937
Compressed air distributor for use as a manifold and for building ejector blocks
Industries: Universal
| Number of connections | 8 |
| Length L | 182.4 (mm) |
| Width B | 38 (mm) |
| Height H | 34 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 38 mm |
| d | 5.5 mm |
| G1 | G1/4"-F |
| G2 | M5-F |
| G3 | G1/8"-M |
| H | 34 mm |
| H2 | 4.5 mm |
| L | 182.4 mm |
| L1 | 147.7 mm |
| X1 | 167.4 mm |
| Y1 | 25 mm |
| Y2 | 25 mm |
Documentation
Documentation
