DI-PL 84.9x9.3 ZEL PU KE FEL
Part no.: 10.01.46.00043
Sealing plate
| Length L | 84.9 (mm) |
| Width B | 9.3 (mm) |
| Height H | 2 (mm) |
| Material type | Cellular rubber |
| Sealing material | Polyurethane PU |
| Additional function area gripper | Adhesive tape on one side |
| Utilization design | Vacuum area gripping system |
Documentation
Documentation
