DI-PL 591.5 3R18 LL-20x7 O10 PZ4
Part no.: 10.01.46.00125
Sealing plate for area gripper FEL
| Length L | 591.5 (mm) |
| Width B | 128 (mm) |
| Height H | 10 (mm) |
| Material type | Foam open, height 10 mm |
| Additional function area gripper | Adhesive tape on one side |
| Utilization design | Vacuum area gripping system |
Documentation
Documentation
