DI-PL 1036x128 3R18 LL-20x7 O20 KE
Part no.: 10.01.38.01177
Sealing plate (FXP/FMP/FXP-S/FMP-S)
Industries: Universal
| Length L | 1036 (mm) |
| Width B | 128 (mm) |
| Height H | 20 (mm) |
| Material type | Foam open, height 20 mm |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 128 mm |
| H | 20 mm |
| L | 1,036 mm |
Documentation
Documentation
