SAXM 20 ED-85 SC045
Part no.: 10.01.19.00003
High-Speed bell shaped suction cup (round) very dynamic handling of smooth and oily workpieces
| Size | 20 |
| Suction cup material | Elastodur ED |
| Material hardness [Shore A] | 85 (Shore A) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d | 9.7 mm |
| d1 | 15.3 mm |
| Dk | 19.5 mm |
| Dmax(S) | 26 mm |
| Ds | 21.8 mm |
| H | 16.7 mm |
| H2 | 7 mm |
| Z (Stroke) | 3 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 20 N |
| Lateral force | 15 N |
| Lateral force oily surface | 20 N |
| Volume | 2.69 cm³ |
| Workpiece radius min. (convex) | 20 mm |
| Hose inner diameter (recom.) d | 5 mm |
| Size | 20 |
| Nipple family | SC 045 |
| Number of folds | 0 |
| Suction cup material | Elastodur ED |
| Material hardness [Shore A] | 85 Shore A |
| Weight | 2.8 g |
| Product family | SAXM |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation













