Schmalz

Bellows Suction Cups SAB (1.5 Folds)

Suction area (Ø) from 22 mm to 125 mm

Go directly to the products

Optimum adaptation and sealing even with curved workpieces and very good damping effect during placement on the workpiece

Large, structured inner support prevents deep drawing and withstands the highest lateral forces

High stiffness of the upper fold provides very good stability under horizontal forces and lateral acceleration

Design
  • Robust and wear-resistant suction cup SAB made of NBR with 1.5 folds, special slot and inner support
  • Suction cup SAB vulcanized to the connection nipple (very high strength)
  • Suction cups available with various connection types
Technical Data
  • Diameter: 22 to 125 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part
Industries
  • •Automotive
  • •Metal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Size
Suction cup material
Product family
Number of folds
Height H
Spring stroke Z
Industry sector

1 - 10 from 52 results

SAB 22 NBR-60 G1/4-AG

Part no.: 10.01.06.01653

Bellows suction cup (round) for very dynamic handling of smooth and oily workpieces

Industries: Automotive | Metal

Size22
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionG1/4"-M
Number of folds1.5
SAB 22 NBR-60 G1/4-IG

Part no.: 10.01.06.01533

Bellows suction cup (round) for very dynamic handling of smooth and oily workpieces

Industries: Automotive | Metal

Size22
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionG1/4"-F
Number of folds1.5
SAB 22 NBR-60 G3/8-IG

Part no.: 10.01.06.01650

Bellows suction cup (round) for very dynamic handling of smooth and oily workpieces

Industries: Automotive | Metal

Size22
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialNickel plated
ConnectionG3/8"-F
Number of folds1.5
SAB 22 NBR-60 M10-AG

Part no.: 10.01.06.01654

Bellows suction cup (round) for very dynamic handling of smooth and oily workpieces

Industries: Automotive | Metal

Size22
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialSteel
ConnectionM10-M
Number of folds1.5
SAB 22 NBR-60 M14x1.5-AG

Part no.: 10.01.06.01655

Bellows suction cup (round) for very dynamic handling of smooth and oily workpieces

Industries: Automotive | Metal

Size22
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionM14x1.5-M
Number of folds1.5
SAB 22 NBR-60 RA

Part no.: 10.01.06.01663

Bellows suction cup (round) for very dynamic handling of smooth and oily workpieces

Industries: Automotive | Metal

Size22
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionRectangular adapter
Number of folds1.5
SAB 30 NBR-60 G1/4-AG

Part no.: 10.01.06.01197

Bellows suction cup (round) for very dynamic handling of smooth and oily workpieces

Industries: Automotive | Metal

Size30
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionG1/4"-M
Number of folds1.5
SAB 30 NBR-60 G1/4-IG

Part no.: 10.01.06.01196

Bellows suction cup (round) for very dynamic handling of smooth and oily workpieces

Industries: Automotive | Metal

Size30
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionG1/4"-F
Number of folds1.5
SAB 30 NBR-60 G3/8-IG

Part no.: 10.01.06.01198

Bellows suction cup (round) for very dynamic handling of smooth and oily workpieces

Industries: Automotive | Metal

Size30
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialNickel plated
ConnectionG3/8"-F
Number of folds1.5
SAB 30 NBR-60 M10-AG

Part no.: 10.01.06.01200

Bellows suction cup (round) for very dynamic handling of smooth and oily workpieces

Industries: Automotive | Metal

Size30
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialSteel
ConnectionM10-M
Number of folds1.5

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select