Schmalz

Ordering information

Suction cup SPB4f (elastomer part + connection element) with integrated bag stabilizer is delivered assembled. The assembly consists of:

  • Suction cup of type SPB4f – elastomer part, available in various diameters
  • Connection element of type SC – available with various threads

 

Available spare parts: suction cup SPB4f, Schmalz-Connector

Available accessories: filter screen (sieve, round), hose clamp

Please try again later or contact your local contact person.

SPB4f 50 SI-55 G1/2-AG

Part no.: 10.01.06.03553

Bellows suction cup (round) for very uneven workpieces

Industries: Packaging

Size50
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Thread G1G1/2"-M
Number of folds4.5
Product information
Design Data
Design image
Attribute Value
d2 21  mm
dn 15  mm
Dmax(S) 52  mm
Ds 49.7  mm
G1 G1/2"-M
H 72.5  mm
LG1 14  mm
SW1 27  mm
Z (Stroke) 26  mm
Technical Data
Attribute Value
Suction force at -200 mbar 13.7  N
Suction force at -400 mbar 27.3  N
Suction force (-600mbar) 41  N
Pull-off force 35  N
Volume 33.11  cm³
Hose inner diameter (recom.) d 12  mm
Number of folds 4.5
Suction cup material Silicone SI
Material hardness [Shore A] 55  Shore A
Weight 44.1  g
Product family SPB4f
Note: Suction force: The suction force values are theoretical values at -0.6 bar vacuum and a dry, smooth and even workpiece surface – they are specified without safety factors. Hose inner diameter: The recommended hose diameter refers to a hose length of approx. 2 m
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Spare parts

Accessories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart