Schmalz

Ordering information

Suction cup SAOF HT2, available in various dimensions, is delivered with connection nipple glued to elastomer part.

Please try again later or contact your local contact person.

SAOF 60x23 HT2-65 G1/4-AG

Part no.: 10.01.05.00743

Flat suction cup (oval) for very dynamic handling

Industries: Automotive | Metal

Dimension (LxW)60 x 23
Suction cup materialHigh temperature material HT2
Material hardness [Shore A]65 (Shore A)
Nipple materialAluminum
ConnectionG1/4-AG
Product information
Design Data
Design image
Attribute Value
Bmax(S) 25  mm
Bs 21.6  mm
dn 5  mm
G1 G1/4"-M
H 18  mm
LG1 8  mm
Lmax.(S) 64  mm
Ls 60.6  mm
SW1 17  mm
Z (Stroke) 3  mm
Technical Data
Attribute Value
Suction force (-600mbar) 57  N
Lateral force 36  N
Volume 3.89  cm³
Workpiece radius min. (convex) 20  mm
Hose inner diameter (recom.) d 4  mm
Dimension (LxW) 60 x 23
Connection G1/4"-M
Number of folds 0
Suction cup material High temperature material HT2
Material hardness [Shore A] 65  Shore A
Temperature resistance 200  °C
Weight 23.2  g
Product family SAOF
Note: Suction force: The suction force values are theoretical values at -0.6 bar vacuum and a dry, smooth and even workpiece surface – they are specified without safety factors. Hose inner diameter: The recommended hose diameter refers to a hose length of approx. 2 m
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart