DR-SUF 125 NBR-60
Part no.: 10.01.01.14319
Sealing ring for suction plate SUF
Industries: Universal
| Size | 125 |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 60 (Shore A) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d2 | 98 mm |
| Dmax(S) | 132 mm |
| Ds | 125 mm |
| H | 28.8 mm |
| Z (Stroke) | 8 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Size | 125 |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 60 Shore A |
| Weight | 80 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
