SGPN 20 FPM-65 G1/8-AG
Part no.: 10.01.01.12922
Flat suction cup (round) for careful gripping of paper, plastic film, etc.
Industries: Universal
| Size | 20 |
| Suction cup material | Fluorine rubber FPM |
| Material hardness [Shore A] | 65 (Shore A) |
| Nipple material | Aluminum |
| Product family | SGPN |
Design Data
Design Data
| Attribute | Value |
|---|---|
| dn | 3.5 mm |
| Dmax(S) | 22 mm |
| Ds | 20 mm |
| G1 | G1/8"-M |
| H | 16.4 mm |
| LG1 | 7.5 mm |
| SW1 | 14 mm |
| Z (Stroke) | 1.5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 8.5 N |
| Volume | 0.31 cm³ |
| Hose inner diameter (recom.) d | 2 mm |
| Size | 20 |
| Number of folds | 0 |
| Suction cup material | Fluorine rubber FPM |
| Material hardness [Shore A] | 65 Shore A |
| Weight | 5.6 g |
| Product family | SGPN |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation


