Schmalz

Ordering information

Vacuum switch VS-V-SA is delivered as a ready-to-connect product.

Please try again later or contact your local contact person.

VS-V-SA M5-AG

Part no.: 10.06.02.00224

Miniature vacuum sensor with analogue output signal

Industries: Universal

ConnectionM5-M
Measuring range [bar]-1,00 ... 0,00 bar
Cable length Lk3 (m)
Product information
Design Data
Design image
Attribute Value
B 9.5  mm
G1 M5-M
H 16.9  mm
H2 9.9  mm
L 21  mm
LG1 5  mm
Lk 3  m
SW1 8  mm
Technical Data
Attribute Value
Measured medium Non-aggressive gases; dry, oil-free air
Measuring range bar
Max. overpressure safety 5  bar
Repeatability ± 1% of full-scale value
Inputs / outputs Analog: 1...5 V
Electrical connection Cable
Connection M5-M
Voltage 10-24V DC
Protection type IP IP 40
Temperature influence ± 3% of full-scale value
Weight 5  g
Product family VS-V-SA
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart