Schmalz

Modular steel construction KBG

For connecting the Schmalz aluminum overhead crane system

Few components and modular design allow fast processing and short delivery times

Flexible integration into the existing production layout and easy adaptation and expansion in case of subsequent changes

Easy installation and mounting thanks to the screw set and the intelligent modular system

High level of safety thanks to independent strength calculation of the load-bearing components using the FEM method (designed in accordance with DIN EN 13001; stiffness class: HC3; S class: S3)

Robust surface protection due to the galvanized profile surface

Design
  • In-house developed rolled profile (1), 140 x 140 x 4 mm, with perforations for attaching the connecting plate
  • Screw set (2) for connecting the components to the section
  • Corner plate (3) for connection of cross beam and main beam (main beam is required for higher lift capacities) on the pillar
  • T-sheet (4) for connection of pillar and main beam (only for gantry version)
  • Foot plate (5) for mounting the pillar to the floor using dynamic dowels

Modular Cantilever Arms KBG-C

  • Maximum dimensions (LxWxH): 30 x 8.5 x 5 m
  • Maximum lift capacity: 85 kg (workpiece weight)
  • Material: galvanized steel
  • Profile cross-section 140 x 140 x 4 mm
Show category

Modular Crane Gantries KBG-G

  • Maximum dimensions (LxWxH): approx. 30 x 8.5 x 5.5 m
  • Maximum load capacity: approx. 500 kg (workpiece weight and weight of lifting device)
  • Material: galvanized steel
  • Profile cross-section: 140 x 140 x 4 mm
Show category

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart