
Vacuum Lifting Devices VacuMaster Glass 1000
Safe and Ergonomic Handling of Glass Outdoors up to 1000 kg
The VacuMaster Glass 1000 is the ideal lifting device for safe handling of glass workpieces in outdoor areas. It is suspended from a construction site crane and enables loads of up to 1000 kg to be lifted effortlessly in both horizontal and vertical directions. The workpieces can be swivelled through 90°, rotated through 360° and fixed in 45° steps. The slewing process can be accelerated and slowed down by manual adjustment on the lowering cylinder. Due to the modular design and the easily pluggable components, the lifting device can be adapted to different workpiece dimensions. The function "vacuum on/off" can be controlled by two push buttons on the device or optionally by a radio remote control.
The VacuMaster Glass 1000 operates independently of the power supply. An LED display provides information about the charge status of the rechargeable and replaceable 12V battery.
Vacuum lifting device with special suction plates for maximum holding forces on glass surfaces
Responsive manual swiveling and rotating of the workpiece for easy and ergonomic handling
High degree of safety (according to DIN EN 13155) due to two redundant vacuum circuits with safety reservoir and monitoring with audible warning
Modular design with extension arms and easily adjustable suction plates for quick adaptation to different glass sizes
Equipped with a battery for operation without an external power supply
Modular system
(1) Removable load arm with adjustable suspension eye
(2) Lowering cylinder with locking function for safe swivelling
(3) Suspension eye for mounting without load arm
(4) Manual turning and swivelling device
(5) Two pressure gauges to indicate the vacuum in the respective circuit
(6) Status display for the battery charge level
(7) Electronic pushbutton for vacuum on/off (optionally controlled via radio remote control)
(8) All-round handle for guiding the lifting device
(9) Removable extension arms
(10) All suction plates are easily removable or quickly adjustable for different workpiece formats
Technical Data
The VacuMaster Glass 1000 was designed for loads of up to 1000 kg (horizontally and vertically). The optimized dead weight of the lifting device is between 130 kg and 140 kg. The load capacity depends on the number of suction plates used (100 kg/suction plate)
Energy supply: battery 12 V/4 A
Battery capacity: 7 Ah
Operating temperature: 0°C to 40 °C
4 suction plates | 6 suction plates | 8 suction plates | 10 suction plates | |
---|---|---|---|---|
Max. Load capacity | 400 kg | 600 kg | 800 kg | 1000 kg |
Net weight | ca. 100 kg | ca. 106 kg | ca. 116 kg | ca. 126 kg |
Workpiece Minimum size | 1,3 m x 1,1 m | 1,3 m x 1,1 m | 2,8 m x 1,4 m | 2,5 m x 1,6 m |
Volume per safety storage | ca. 2,1 l | ca. 2,1 l | ca. 2,1 l | ca. 2,1 l |
Vacuum pump suction capacity | 34 l/min | 34 l/min | 34 l/min | 34 l/min |
Max. pressure | 730 mbar Vakuum | 730 mbar Vakuum | 730 mbar Vakuum | 730 mbar Vakuum |
Operating temperature | 0°C to 4°C | 0°C to 4°C | 0°C to 4°C | 0°C to 4°C |
Voltage | 12 V DC | 12 V DC | 12 V DC | 12 V DC |
Battery capacity | 12 Ah | 12 Ah | 12 Ah | 12 Ah |
Primary power consumption | 100 - 230 V = 0,23 - 0,15 A | 100 - 230 V = 0,23 - 0,15 A | 100 - 230 V = 0,23 - 0,15 A | 100 - 230 V = 0,23 - 0,15 A |
Example configurations




Videos
Discover application examples of the product in various industries - user-friendly, informative and practical.
No suitable videos found? Then take a look at our media center.Accessories
Germany, Switzerland, Austria, and the Czech Republic – Our partner Uplifter will be happy to answer any inquiries you may have about VacuMaster Glass.