VCBL-S6 145x145x75 TV+ME
Part no.: 10.01.12.04456
Vacuum block for SCM/Morbidelli console - Type 6
| Dimension (LxW) | 145x145 |
| Height H | 75 (mm) |
| Additional function vacuum block | Touch valve + diaphragm |
| Applications | For machine tables Flexmatic, Start and Pilot further accessories are required |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 145 mm |
| H | 75 mm |
| H1 | 112.5 mm |
| L | 145 mm |
| L2 | 104 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Applications | For machine tables Flexmatic, Start and Pilot further accessories are required |
Documentation
Documentation
