VCBL-S6-CUP 130x30x85 TV
Part no.: 10.01.12.04627
Vacuum block for SCM/Morbidelli console - Type 6
| Dimension (LxW) | 130x30 |
| Height H | 85 (mm) |
| Additional function vacuum block | Touch valve |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 30 mm |
| B1 | 130 mm |
| H | 85 mm |
| H1 | 99.5 mm |
| H2 | 77 mm |
| L | 130 mm |
| L1 | 136.5 mm |
| R1 | 55 mm |
Documentation
Documentation




