FST-FLEX 75 HD2 G1/2-AG G3/8-IG
Part no.: 10.01.10.05696
Spring plunger with both-way damping and height compensation, heavy-duty
Industries: Universal
| Spring stroke Z | 75 (mm) |
| Shape mounting elements | Heavy duty 2 spring plunger |
| Utilization design | Mounting section |
| Size | 90x90 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 150 mm |
| G1 | G3/8"-F |
| G2 | G1/2"-M |
| G3 | G1/2"-M |
| H | 238.6 mm |
| H1 | 200 mm |
| H2 | 20 mm |
| H3 | 10 mm |
| H4 | 20 mm |
| L | 40.5 mm |
| L3 | 5.6 mm |
| L4 | 11.1 mm |
| LG1 | 14.5 mm |
| LG2 | 10.5 mm |
| LG3 | 14 mm |
| Z (Stroke) | 75 mm |
| For | Mounting section |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Size | 90x90 |
| Weight | 2,900 g |
| Spring rate | 1.07 N/mm |
| Product family | FST-FLEX |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation







