GUMM-PUF 101x55 M6-AG SB 3
Part no.: 10.04.04.00385
Rubber buffer (round)
Utilization design | Blower SB |
Thread G1 | M6-M |
Outside diameter D | 101 (mm) |
Length L | 55 (mm) |
Packaging unit | 3 |
Design Data
Design Data
Attribute | Value |
---|---|
G1 | M6-M |
L | 55 mm |
Documentation
Documentation