- NEW
FSGA 53 NK-45 G1/4-AG DRFP120
Part no.: 10.01.06.06343
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Industries: Wood
| Size | 53 |
| Number of folds | 1.5 |
| Suction cup material | Natural rubber NK |
| Material hardness [Shore A] | 45 (Shore A) |
| Nipple material | Aluminum |
| Additional function suction cup | with sealing ring and flight pin 120 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| Additional function suction cup | with sealing ring and flight pin 120 |
| H | 38 mm |
| dn | 1.1 mm |
| d2 | 33 mm |
| G1 | G1/4"-M |
| LG1 | 11 mm |
| SW1 | 17 mm |
| Z (Stroke) | 15 mm |
| Ds | 50 mm |
| Dmax(S) | 60 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Number of folds | 1.5 |
| Size | 53 |
| Suction cup material | Natural rubber NK |
| Material hardness [Shore A] | 45 Shore A |
| Suction force (-600mbar) | 51.3 N |
| Product family | FSGA |
| Volume | 26.49 cm³ |
| Weight | 27 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation



