SHF 85 NK-45 M10x1.25-IG E
Part no.: 10.01.01.12209
Flat suction cup (round) for highly dynamic handling of wood
| Size | 85 |
| Thread G1 | M10x1.25-F |
| Suction cup material | Natural rubber NK |
| Material hardness [Shore A] | 45 (Shore A) |
| Type | E |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d2 | 62 mm |
| Dmax(S) | 89 mm |
| Ds | 85 mm |
| G1 | M10x1.25-F |
| H | 18.1 mm |
| LG1 | 10 mm |
| Z (Stroke) | 4 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Size | 85 |
| Number of folds | 0 |
| Suction force (-600mbar) | 198 N |
| Suction cup material | Natural rubber NK |
| Volume | 24.5 cm³ |
| Weight | 81.8 g |
| Product family | SHF |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation




