ZU-BLEC 338.5x191x2 ST PSSG
Part no.: 10.01.54.00008
Sheet metal cut (complex)
Industries: Food | Logistics | Packaging
| Utilization design | PSSG |
| Length L | 338.5 (mm) |
| Width B | 191 (mm) |
| Height H | 2 (mm) |
| Material | Steel |
Design Data
Design Data
| Attribute | Value |
|---|---|
| H | 2 mm |
| L | 338.5 mm |
| B | 191 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Material | Steel |
| Weight | 170 g |
| Size | 4 |
Documentation
Documentation
