BCG 50 SI-HD-65 SC095
Part no.: 10.01.06.04848
Bellows suction cup (round) for high volumeflow with optimum adaption to uneven surfaces
| Size | 50 |
| Suction cup material | Silicone SI-HD |
| Material hardness [Shore A] | 65 (Shore A) |
| Number of folds | 1.5 |
| Material characteristics | FDA-compatible |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d2 | 33 mm |
| Dk | 39.7 mm |
| Dmax(S) | 52 mm |
| Ds | 49.4 mm |
| H | 22 mm |
| Z (Stroke) | 8 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Nipple family | SC 095 |
| Number of folds | 1.5 |
| Suction cup material | Silicone SI-HD |
| Material hardness [Shore A] | 65 Shore A |
| Weight | 11 g |
Documentation
Documentation
