VS-V-SD 60 M5-AG
Part no.: 10.06.02.00257
Miniature vacuum switch with digital output signal
Industries: Universal
| Switching point | - 600 |
| Connection | M5-M |
| Measuring range [bar] | -1,0 ... 0,0 bar |
| Cable length Lk | 3 (m) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 9.5 mm |
| G1 | M5-M |
| H | 16.9 mm |
| H2 | 9.9 mm |
| L | 21 mm |
| LG1 | 5 mm |
| Lk | 3 m |
| SW1 | 8 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Measured medium | Non-aggressive gases; dry, oil-free air |
| Measuring range [bar] | -1,0 ... 0,0 bar |
| Max. overpressure safety | 5 bar |
| Repeatability | ± 1% of full-scale value |
| Hysteresis | Fixed: approx. 20 mbar |
| Inputs / outputs | 1 digital |
| Switching capacity max. | 60 mA |
| Switching point | - 600 |
| Indication | LED |
| Electrical connection | Cable |
| Connection | M5-M |
| Voltage | 10-24V DC |
| Protection type IP | IP 40 |
| Temperature influence | ± 3% of full-scale value |
| Operating temperature | 0 ... 50 °C |
| Weight | 5 g |
| Product family | VS-V-SD |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
