
Part no.: 10.01.28.00018
Steelplate for use with Matrix-Plate
Industries: Metal | Plastics | Aerospace
| Length L | 300 (mm) |
| Width B | 200 (mm) |
| Height H | 3 (mm) |
Simple and fast setup by using the modular system on the Matrix-Plate MPL
In combination with vacuum blocks ISBL, optimal for cutouts and 5-axis machining with few setups
Vacuum blocks ISBL are flexible in terms of position, dimensions and height and thus enable the clamping of a wide variety of workpiece geometries
Durable and resistant to cooling lubricants due to the use of aluminum, stainless steel and robust elastomers
Clamping system can be expanded at any time and thus easily adapted to new requirements and workpieces

The matching documentation for this product is available in this section.
| Documents | Language |
|---|---|
| English |
1 - 6 from 6 results

Part no.: 10.01.28.00018
Steelplate for use with Matrix-Plate
Industries: Metal | Plastics | Aerospace
| Length L | 300 (mm) |
| Width B | 200 (mm) |
| Height H | 3 (mm) |

Part no.: 10.01.28.00019
Steelplate for use with Matrix-Plate
Industries: Metal | Plastics | Aerospace
| Length L | 400 (mm) |
| Width B | 300 (mm) |
| Height H | 3 (mm) |

Part no.: 10.01.28.00020
Steelplate for use with Matrix-Plate
Industries: Metal | Plastics | Aerospace
| Length L | 600 (mm) |
| Width B | 400 (mm) |
| Height H | 3 (mm) |

Part no.: 10.01.15.00656
Innospann vacuum block for Steelplate and Adapterplate
Industries: Metal | Plastics | Aerospace
| Length L | 80 (mm) |
| Width B | 28 (mm) |
| Dimension (LxW) | 80 x 28 |
| Base area | 80 x 80 mm |
| Height H | 38 (mm) |

Part no.: 10.01.15.00655
Innospann vacuum block for Steelplate and Adapterplate
Industries: Metal | Plastics | Aerospace
| Length L | 80 (mm) |
| Width B | 40 (mm) |
| Dimension (LxW) | 80 x 40 |
| Base area | 80 x 80 mm |
| Height H | 38 (mm) |

Part no.: 10.01.15.00654
Innospann vacuum block for Steelplate and Adapterplate
Industries: Metal | Plastics | Aerospace
| Length L | 80 (mm) |
| Width B | 80 (mm) |
| Dimension (LxW) | 80 x 80 |
| Base area | 80 x 80 mm |
| Height H | 38 (mm) |