Schmalz

Adapter-Plates ISAP-K1

Standard dimensions 300 × 200 mm, hole matrix spacing 75 mm

Go directly to the products

Ideal for narrow and curved workpieces, as plates and vacuum blocks can be flexibly combined

Freely positionable suction cups and Mono-Bases allow almost any clamping layout

Mixed operation with standard vacuum blocks possible for even more flexibility and short set-up times

Accessories and spare parts can be replaced quickly, easily and cost-effectively without tools

Design
  • Adapter-Plate (1) base plate
  • Mechanical clamping mechanism (2) for pre-fixing the Adapter-Plate to the console
  • Mono-Base (3) for positioning on top of the vacuum openings of the Adapter-Plate and suction cup (6) for fixing the workpiece are available as accessories
  • Spacer ring (5) for adjusting the height to the machining height of the machine
  • Sealing magnet (4)
Technical Data
  • 1-circuit vacuum systems
  • Mechanical pre-fixation to the console
  • Use of Innospann suction cups

Industry sector

ISAP-K1 300x200x8

: 10.01.14.00025

Adapter-Plate Innospann for Schmalz 1-circuit console

Length L300 (mm)
Width B200 (mm)
Height H8 (mm)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.