Schmalz

Mounting Profiles MO-PROF PXT

Standard aluminum profile for modular construction of the gripping system

Configure now

Lightweight and robust aluminum profile ensures high stability and flexibility of the gripping system

Use of a standard profile facilitates the connection of any components

Elimination of complex hosing due to the possibility of internal vacuum guide

Design
  • Standardized beams for the assembly of the gripping system and connection of all holders and connectors (1)
  • Profile covers (2) optionally also available vacuum tight
Technical Data
  • Stable standard aluminum profile
  • Diameter: 30 mm
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Form
Industry sector

Didn't find the right product?

Configure the right product for your application now!

1 - 9 from 9 results

MO-PROF 25x30x500 1TN AL

Part no.: 10.01.49.00088

Aluminium profile for mounting (mach

Length L500 (mm)
Width B25 (mm)
Height H30 (mm)
Formwith 1 T-slot
MO-PROF 30x30x500 AL

Part no.: 10.01.49.00086

Aluminium profile for mounting (mach

Length L500 (mm)
Width B30 (mm)
Height H30 (mm)
MO-PROF 30x30x1000 AL

Part no.: 10.01.49.00087

Aluminium profile for mounting (mach

Length L1000 (mm)
Width B30 (mm)
Height H30 (mm)
MO-PROF 30x30x3000 AL

Part no.: 26.07.01.00489

Aluminium profile for construction of vacuum-gripping systems

Length L3000 (mm)
Width B30 (mm)
Height H30 (mm)
Form4x dovetail
MO-PROF 25x30x1000 1TN AL

Part no.: 10.01.49.00089

Aluminium profile for mounting (mach

Length L1000 (mm)
Width B25 (mm)
Height H30 (mm)
Formwith 1 T-slot
MO-PROF 25x30x3000 1TN AL

Part no.: 26.07.01.00498

Aluminium profile for construction of vacuum-gripping systems

Length L3000 (mm)
Width B25 (mm)
Height H30 (mm)
Formwith 1 T-slot
DI-SET PXT D30

Part no.: 10.01.49.00031

Sealing kit

Utilization designModular gripper system
SizeD30
Length L3.5 (mm)
Outside diameter D33 (mm)
KAPP 30x3 PXT D30-I

Part no.: 25.09.06.00119

Cap (round)

Utilization designModular gripper system
Length L3 (mm)
Outside diameter D30 (mm)
Connection 1Profil D30-I
KAPP 30x3 PXT 8-D30-I

Part no.: 25.09.06.00129

Cap (round)

Utilization designModular gripper system
Length L3 (mm)
Outside diameter D30 (mm)
Connection 1Profil 8D30-I

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart