Schmalz

  • EFFICIENT

Basic Ejectors SBP-HV / HF

Suction rate up to 309 l/min

Go directly to the products

Powerful but energy-efficient vacuum generation

Air consumption optionally optimized for airtight (HV) or porous (HF) workpieces

Working vacuum is reached very quickly, leakages are safely compensated

Long service intervals, as insensitive to dirt; easy cleaning

Design
  • Lightweight, compact, integrated plastic ejector module (1)
  • Available in three performance classes and two variants: optimized air consumption for airtight (HV) or porous (HF) materials (3)
  • Assemblies available with and without silencer (2)
Technical Data
  • Suction rate up to 309 l/min
  • For airtight or porous workpieces
Performance Data
Metric
Imperial
123456
SBP-HF-2-03-70.00245.00415.00550.00670.00768.00
SBP-HF-..-06-130.00318.00540.00690.00750.00770.00
SBP-HF-..-13-220.00290.00467.00610.00720.00765.00
0100200300400500600700800
SBP-HF 2 03 715.258.385.133.882.631.500.000.000.00
SBP-HF 2 06 1342.4434.3924.7312.089.095.521.840.000.00
SBP-HF 3 06 1367.2838.0027.0314.009.095.521.840.690.00
SBP-HF 2 13 22175.26143.80102.0066.3344.6724.672.880.000.00
SBP-HF 3 13 22297.60178.30106.1066.3044.7024.702.900.000.00
0100200300400500600
SBP-HF 2 03 70.000.481.272.514.599.2612.00
SBP-HF 2 06 130.000.100.270.551.182.013.47
SBP-HF 3 06 130.000.100.270.551.182.013.47
SBP-HF 2 13 220.000.040.080.140.230.421.84
SBP-HF 3 13 220.000.040.080.140.240.461.96
123456
SBP-HV 2 04 70.00380.00640.00790.00860.00840.00
SBP-HV...07 130.00365.00650.00840.00860.00860.00
SBP-HV...16 220.00375.00715.00900.00890.00890.00
0100200300400500600700
SBP-HV 2 04 713.209.504.403.402.902.301.701.20
SBP-HV 2 07 1342.5033.6025.0013.708.707.304.602.70
SBP-HV 3 07 1376.8039.0026.9016.009.207.605.103.10
SBP-HV 2 16 22159.00137.30112.6081.2050.5025.0017.7011.10
SBP-HV 3 16 22308.80160.00112.6081.2050.5025.0017.7011.10
0100200300400500600700800
SBP-HV 2 04 70.000.531.342.794.717.1610.6817.7325.00
SBP-HV 2 07 130.000.090.260.561.222.083.215.069.71
SBP-HV 3 07 130.000.110.280.531.111.943.014.718.47
SBP-HV 2 16 220.000.060.090.140.230.400.610.941.49
SBP-HV 3 16 220.000.040.080.120.210.360.580.901.49
000000
SBP-HF-2-03-70.000.010.010.020.020.02
SBP-HF-..-06-130.000.010.020.020.020.02
SBP-HF-..-13-220.000.010.010.020.020.02
03.537.0610.5914.1217.6521.1824.7128.24
SBP-HF 2 03 70.540.300.180.140.090.050.000.000.00
SBP-HF 2 06 131.501.210.870.430.320.190.060.000.00
SBP-HF 3 06 132.371.340.950.490.320.190.060.020.00
SBP-HF 2 13 226.195.083.602.341.580.870.100.000.00
SBP-HF 3 13 2210.516.293.752.341.580.870.100.000.00
02,831.685,663.378,495.0511,326.7414,158.4216,990.11
SBP-HF 2 03 70.0013.5935.9671.08129.97262.21339.80
SBP-HF 2 06 130.002.837.6515.5733.4156.9298.26
SBP-HF 3 06 130.002.837.6515.5733.4156.9298.26
SBP-HF 2 13 220.001.132.273.966.5111.8952.10
SBP-HF 3 13 220.001.132.273.966.8013.0355.50
000000
SBP-HV 2 04 70.000.010.020.020.030.02
SBP-HV...07 130.000.010.020.020.030.03
SBP-HV...16 220.000.010.020.030.030.03
03.537.0610.5914.1217.6521.1824.71
SBP-HV 2 04 70.470.340.160.120.100.080.060.04
SBP-HV 2 07 131.501.190.880.480.310.260.160.10
SBP-HV 3 07 132.711.380.950.560.320.270.180.11
SBP-HV 2 16 225.614.853.972.871.780.880.620.39
SBP-HV 3 16 2210.905.653.972.871.780.880.620.39
02,831.685,663.378,495.0511,326.7414,158.4216,990.1119,821.7922,653.48
SBP-HV 2 04 70.0015.0137.9479.00133.37202.75302.42502.06707.92
SBP-HV 2 07 130.002.557.3615.8634.5558.9090.90143.28274.96
SBP-HV 3 07 130.003.117.9315.0131.4354.9385.23133.37239.84
SBP-HV 2 16 220.001.702.553.966.5111.3317.2726.6242.19
SBP-HV 3 16 220.001.132.273.405.9510.1916.4225.4942.19
Industries
  • Packaging
  • Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English
0

Filter results

Nozzle diameter
Degree of evacuation
Suction rate (max.)
Product family
Labeling
Industry sector

1 - 10 from 26 results

  • EFFICIENT
SBP HF 2 03 7

Part no.: 10.02.01.01715

Basic ejector for universal use

ShapeHigh flow
Number of stages2
Nozzle diameter0.3 (mm)
Size7
Degree of evacuation55 (%)
Optimal operating pressure4 (bar)
Suction rate (max.)15.3 (l/min)
Air consumption suction5 (l/min)
  • EFFICIENT
SBP HV 2 04 7

Part no.: 10.02.01.01716

Basic ejector for universal use

Industries: Universal | Packaging

ShapeHigh vacuum
Number of stages2
Nozzle diameter0.4 (mm)
Size7
Degree of evacuation79 (%)
Optimal operating pressure4 (bar)
Suction rate (max.)13.2 (l/min)
Air consumption suction6.5 (l/min)
  • EFFICIENT
SBP HF 2 06 13

Part no.: 10.02.01.01717

Basic ejector for universal use

Industries: Universal | Packaging

ShapeHigh flow
Number of stages2
Nozzle diameter0.6 (mm)
Size13
Degree of evacuation70 (%)
Optimal operating pressure4 (bar)
Suction rate (max.)42.5 (l/min)
Air consumption suction18.7 (l/min)
  • EFFICIENT
SBP HV 2 07 13

Part no.: 10.02.01.01718

Basic ejector for universal use

Industries: Universal | Packaging

ShapeHigh vacuum
Number of stages2
Nozzle diameter0.7 (mm)
Size13
Degree of evacuation85 (%)
Optimal operating pressure4 (bar)
Suction rate (max.)42.5 (l/min)
Air consumption suction23.5 (l/min)
  • EFFICIENT
SBP HV 2 07 13 S

Part no.: 10.02.01.01719

Basic ejector for universal use

Industries: Universal | Packaging

ShapeHigh vacuum
Number of stages2
Nozzle diameter0.7 (mm)
Size13
Degree of evacuation85 (%)
Optimal operating pressure4 (bar)
Suction rate (max.)37.5 (l/min)
Air consumption suction23.5 (l/min)
Shape compact ejectorsWith safety valve
  • EFFICIENT
SBP HF 3 06 13

Part no.: 10.02.01.01720

Basic ejector for universal use

Industries: Universal | Packaging

ShapeHigh flow
Number of stages3
Nozzle diameter0.6 (mm)
Size13
Degree of evacuation70 (%)
Optimal operating pressure4 (bar)
Suction rate (max.)67.3 (l/min)
Air consumption suction18.7 (l/min)
  • EFFICIENT
SBP HV 3 07 13

Part no.: 10.02.01.01721

Basic ejector for universal use

Industries: Universal | Packaging

ShapeHigh vacuum
Number of stages3
Nozzle diameter0.7 (mm)
Size13
Degree of evacuation85 (%)
Optimal operating pressure4 (bar)
Suction rate (max.)76.8 (l/min)
Air consumption suction23.5 (l/min)
  • EFFICIENT
SBP HV 3 07 13 S

Part no.: 10.02.01.01722

Basic ejector for universal use

Industries: Universal | Packaging

ShapeHigh vacuum
Number of stages3
Nozzle diameter0.7 (mm)
Size13
Degree of evacuation85 (%)
Optimal operating pressure4 (bar)
Suction rate (max.)63.8 (l/min)
Air consumption suction23.5 (l/min)
Shape compact ejectorsWith safety valve
  • EFFICIENT
SBP HF 2 13 22

Part no.: 10.02.01.01723

Basic ejector for universal use

Industries: Universal | Packaging

ShapeHigh flow
Number of stages2
Nozzle diameter1.3 (mm)
Size22
Degree of evacuation61 (%)
Optimal operating pressure4 (bar)
Suction rate (max.)175.3 (l/min)
Air consumption suction74 (l/min)
  • EFFICIENT
SBP HV 2 16 22

Part no.: 10.02.01.01724

Basic ejector for universal use

Industries: Universal | Packaging

ShapeHigh vacuum
Number of stages2
Nozzle diameter1.6 (mm)
Size22
Degree of evacuation90 (%)
Optimal operating pressure4 (bar)
Suction rate (max.)152.6 (l/min)
Air consumption suction103 (l/min)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart