Schmalz

Bellows Suction Cups FSGPL (1.5 Folds)

Suction area (Ø) from 100 mm to 250 mm

Go directly to the products

Large diameters for large, heavy, but also sensitive workpieces

Soft, tapered sealing lip adapts optimally to curved surfaces

1.5 folds ensure high suction force and effective damping during placement on workpiece

Elastomer support on the bottom prevents permanent deformation of sensitive workpieces

Design
  • Suction cup FSGPL with 1.5 folds (2) and vulcanized mounting plate (1)
  • Steel supporting plate with female thread
  • Lower side of supporting plate covered with an elastomer coating (3)
Technical Data
  • Diameter: 100 to 250 mm
  • Material: HT1, NBR
  • Supporting plate vulcanized to elastomer part
Industries
  • Glass
  • Plastics
  • Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English
0

Filter results

Thread G1
Size
Suction cup material
Number of folds
Product family
Height H
Spring stroke Z
Industry sector

1 - 10 from 11 results

FSGPL 100 NBR-55 G1/2-IG

Part no.: 10.01.06.02932

Bellows suction cup (round) for large, heavy and uneven workpieces

Industries: Universal

Size100
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
Nipple materialSteel
Product familyFSGPL
Number of folds1.5
FSGPL 100 HT1-60 G1/2-IG

Part no.: 10.01.06.03150

Bellows suction cup (round) for large, heavy and uneven workpieces

Industries: Universal | Glass | Plastics

Size100
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
Material property non-marking
Nipple materialSteel
Product familyFSGPL
Number of folds1.5
FSGPL 120 NBR-55 G1/2-IG

Part no.: 10.01.06.02933

Bellows suction cup (round) for large, heavy and uneven workpieces

Industries: Universal

Size120
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
Nipple materialSteel
Product familyFSGPL
Number of folds1.5
FSGPL 120 HT1-60 G1/2-IG

Part no.: 10.01.06.03151

Bellows suction cup (round) for large, heavy and uneven workpieces

Industries: Universal | Glass | Plastics

Size120
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
Material property non-marking
Nipple materialSteel
Product familyFSGPL
Number of folds1.5
FSGPL 150 NBR-55 G1/2-IG

Part no.: 10.01.06.00101

Bellows suction cup (round) for large, heavy and uneven workpieces

Industries: Universal

Size150
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
Nipple materialSteel
Product familyFSGPL
Number of folds1.5
FSGPL 150 HT1-60 G1/2-IG

Part no.: 10.01.06.03145

Bellows suction cup (round) for large, heavy and uneven workpieces

Industries: Universal | Glass | Plastics

Size150
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
Material property non-marking
Nipple materialSteel
Product familyFSGPL
Number of folds1.5
FSGPL 150 NBR-55 G1/2-IG C

Part no.: 10.01.06.02671

Bellows suction cup (round) for large, heavy and uneven workpieces

Industries: Universal

Size150
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
Nipple materialSteel
Product familyFSGPL
Number of folds1.5
FSGPL 200 NBR-55 G1/2-IG

Part no.: 10.01.06.00102

Bellows suction cup (round) for large, heavy and uneven workpieces

Industries: Universal

Size200
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
Nipple materialSteel
Product familyFSGPL
Number of folds1.5
FSGPL 200 HT1-60 G1/2-IG

Part no.: 10.01.06.03146

Bellows suction cup (round) for large, heavy and uneven workpieces

Industries: Universal | Glass | Plastics

Size200
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
Material property non-marking
Nipple materialSteel
Product familyFSGPL
Number of folds1.5
FSGPL 250 NBR-55 G1/2-IG

Part no.: 10.01.06.00103

Bellows suction cup (round) for large, heavy and uneven workpieces

Industries: Universal

Size250
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
Nipple materialSteel
Product familyFSGPL
Number of folds1.5

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart