Schmalz

Bellows Suction Cups FSGA SI-HD (1.5 Folds)

Suction area (Ø) from 6 mm to 25 mm

Go directly to the products

Wear-proof, food-safe suction cup made of silicone SI-HD for highly abrasive materials; temperature resistant from -30 °C to +180 °C

Sealing lip adapts very well to curved surfaces or unevenness

High stiffness of the upper fold provides stability under horizontal forces and high accelerations

Design
  • Very robust and resistant suction cups FGA (2) made of special material SI-HD
  • Suction cup connection pluggable via connection nipple (SA-NIP)
  • With each product family, the replacement cups and nipples (1) can be combined as desired (3)
Technical Data
  • Diameter: 6 to 25 mm
  • Material: SI-HD
  • Food-safe material
Industries
  • •Electronics
  • •Packaging

Filter results

Size
Connection
Height H
Spring stroke Z
Industry sector
Product family

1 - 10 from 20 results

FSGA 6 SI-HD-65 M5-AG

Part no.: 10.01.06.04175

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Industries: Packaging | Pharmaceuticals | Food

Size6
Suction cup materialSilicone SI-HD
Material hardness [Shore A]65 (Shore A)
Material characteristicsFDA-compatible
Nipple materialAluminum
ConnectionM5-M
Number of folds1.5
Product familyFSGA
FSGA 6 SI-HD-65 M5-IG

Part no.: 10.01.06.04174

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Industries: Packaging | Pharmaceuticals | Food

Size6
Suction cup materialSilicone SI-HD
Material hardness [Shore A]65 (Shore A)
Material characteristicsFDA-compatible
Nipple materialAluminum
ConnectionM5-F
Number of folds1.5
Product familyFSGA
FSGA 8 SI-HD-65 M3-AG

Part no.: 10.01.06.05747

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Industries: Packaging | Pharmaceuticals | Food

Size8
Suction cup materialSilicone SI-HD
Material hardness [Shore A]65 (Shore A)
Material characteristicsFDA-compatible
Nipple materialAluminum
ConnectionM3-M
Number of folds1.5
Product familyFSGA
FSGA 11 SI-HD-65 M5-AG

Part no.: 10.01.06.04176

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Industries: Packaging | Pharmaceuticals | Food

Size11
Suction cup materialSilicone SI-HD
Material hardness [Shore A]65 (Shore A)
Material characteristicsFDA-compatible
Nipple materialAluminum
ConnectionM5-M
Number of folds1.5
Product familyFSGA
FSGA 11 SI-HD-65 G1/8-AG

Part no.: 10.01.06.04177

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Industries: Packaging | Pharmaceuticals | Food

Size11
Suction cup materialSilicone SI-HD
Material hardness [Shore A]65 (Shore A)
Material characteristicsFDA-compatible
Nipple materialAluminum
ConnectionG1/8"-M
Number of folds1.5
Product familyFSGA
FSGA 11 SI-HD-65 G1/8-IG

Part no.: 10.01.06.04178

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Industries: Packaging | Pharmaceuticals | Food

Size11
Suction cup materialSilicone SI-HD
Material hardness [Shore A]65 (Shore A)
Material characteristicsFDA-compatible
Nipple materialAluminum
ConnectionG1/8"-F
Number of folds1.5
Product familyFSGA
FSGA 14 SI-HD-65 M5-AG

Part no.: 10.01.06.04179

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Industries: Packaging | Pharmaceuticals | Food

Size14
Suction cup materialSilicone SI-HD
Material hardness [Shore A]65 (Shore A)
Material characteristicsFDA-compatible
Nipple materialAluminum
ConnectionM5-M
Number of folds1.5
Product familyFSGA
FSGA 14 SI-HD-65 G1/8-AG

Part no.: 10.01.06.04180

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Industries: Packaging | Pharmaceuticals | Food

Size14
Suction cup materialSilicone SI-HD
Material hardness [Shore A]65 (Shore A)
Material characteristicsFDA-compatible
Nipple materialAluminum
ConnectionG1/8"-M
Number of folds1.5
Product familyFSGA
FSGA 14 SI-HD-65 G1/8-IG

Part no.: 10.01.06.04181

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Industries: Packaging | Pharmaceuticals | Food

Size14
Suction cup materialSilicone SI-HD
Material hardness [Shore A]65 (Shore A)
Material characteristicsFDA-compatible
Nipple materialAluminum
ConnectionG1/8"-F
Number of folds1.5
Product familyFSGA
FSGA 16 SI-HD-65 M5-AG

Part no.: 10.01.06.04182

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Industries: Packaging | Pharmaceuticals | Food

Size16
Suction cup materialSilicone SI-HD
Material hardness [Shore A]65 (Shore A)
Material characteristicsFDA-compatible
Nipple materialAluminum
ConnectionM5-M
Number of folds1.5
Product familyFSGA

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart